AC/DC Design Library

W-N-1400020-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
WW 14.0 0.2 Non-isolation PWM BM2P094F Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C1 6.8uF/450V
C3 10uF/50V
C4 1000pF/16V
C12 330uF/25V/Low-Z
D1 800V/1A
D2 600V/0.8A/FRD RFN1L6S Rohm
D3 600V/1A RRE02VS6S Rohm
F1 Fuse
IC1 BM2P094F Rohm
FL1 470uH/0.6A
Q1 30V/0.1A/NPN 2SC2412K Rohm
R1 1Ω/0.5W MCR25JZHFL1R00 Rohm
R2 1kΩ MCR10EZPJ102 Rohm
R3 1kΩ MCR10EZPJ102 Rohm
R4 100Ω MCR10EZPJ100 Rohm
R5 5.1kΩ MCR10EZPJ512 Rohm
ZD1 13V UDZVTE-1713B Rohm
No Data Availbale
No Data Availbale

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart