AC/DC Design Library

2-N-1500050-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
200 15.0 0.5 Non-isolation PWM BM2P034 Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C1 22uF/450V VY 450V 22uF Nichicon
C3 10uF/50V PJ 50V 10uF Nichicon
C4 1000pF/16V
C12 470uF/35V/Low-Z HD 35V 470uF Nichicon
C20 100pF/630V CC45SL3AD101JY*N TDK
D1 800V/1A D1VBA80 Shindengen
D2 600V/5A/FRD RF505BM6S/RF1005TF6S/RFN5BM6S Rohm
D3 600V/0.1A RRE02VS6S Rohm
F1 1A
IC2 BM2P034 Rohm
PC2 PC817 SHARP
R3 0.24Ω/1W/0.47//0.47=0.235Ω
R5 1kΩ MCR10EZPF1001 Rohm
R6 620Ω MCR10EZPF6200 Rohm
RT NTPA74R0LBMB0 Murata
L1 220uH/2.7A
ZD1 13V UDZVTE-1713B Rohm
ACDC-characteristicData-diagram-image
No Data Availbale

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart