AC/DC Design Library
2-I-2400070-0000-00

Item | Spec | Parts Name | Maker |
---|---|---|---|
C1 | 450V/47uF | VY 450V 47uF | Nichicon |
C2 | 2200pF/1kV | ||
C3 | 10uF/50V | PJ 50V 10uF | Nichicon |
C5 | 1000pF/25V | ||
C6 | 0.22uF/X2 | LE224 | Okaya |
C8 | 2200pF/Y1 | ||
C9 | 0.1uF/25V | Murata | |
C12 | 470uF/50V/Low-Z | HD 50V 470uF | Nichicon |
C13 | 470uF/50V/Low-Z | HD 35V 470uF | Nichicon |
C20 | 100pF/1kV | ||
D1 | 800V/1A | S1VB80 | Shindengen |
D2 | 700V/0.1A/FRD | RFN1L7S | Rohm |
D3 | 200V/0.1A | RF05VA2S/RF05VAM2S | Rohm |
D4 | 300V/3A/FRD | RF305B6S/RF305BM6S/RFN3BM6S | Rohm |
D5 | 90V/3A/FRD | RB95T-90 | Rohm |
F1 | 3.15A | ||
FL1 | HF2318-A503Y0R5 | TDK | |
IC1 | BM2P014 | Rohm | |
IC2 | TL431 | ||
PC1 | PC817 | SHARP | |
R2 | 100kΩ/1W | ||
R3 | 0.51Ω/1W | ||
R4 | 10Ω/0.25W | MCR18EZPJ100 | Rohm |
R6 | 2.4kΩ | MCR10EZPJ242 | Rohm |
R7 | 1kΩ | MCR10EZPJ102 | Rohm |
R8 | 1kΩ | MCR10EZPJ102 | Rohm |
R9 | 100kΩ | MCR10EZPF1003 | Rohm |
R10 | 3.3kΩ | MCR10EZPJ3301 | Rohm |
R11 | 12kΩ | MCR10EZPJ1202 | Rohm |
RT | 4Ω | NTPA74R0LBMB0 | Murata |
T1 | EER28 | Tomita |
No Data Availbale

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.