ROHM has launched a new landing page that consolidates products optimized for the HVAC and refrigeration industry, providing a one-stop shop for products that meet market needs for lower power consumption and improved efficiency.
Choosing the Right Motor Driver –ROHM Educational Series
ROHM offers among the industry’s broadest lineup of motor drivers for motors of all types, including both brushed and brushless, optimized for a wide range of application needs.
Digital Datasheet –BP35C5 Wi-SUN FAN Compatible Wireless Communication Module
ROHM has recently released the industry's first Wi-SUN FAN module that supports large-scale networks of up to 1,000 nodes used in smart cities and smart grids using mesh technology.
_______________________________________________________________________________________________________ Tech WebDevice Plus
Basic Operation of PSFB Circuits ZVS operation in a PSFB circuit is achieved by turning on a MOSFET switch when the output capacitor
COSSof the MOSFET is fully discharged and a forward current flows through the body diode.
Display Characters with LEDs - How to Use a Matrix LED!
Dot matrix LEDs are standard electronic components for electronics kits. You can control a large number of LEDs with just a small number of pins using these components.