Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
New LTR50 Series of Wide Terminal Low-Ohmic High Power Thick-Film Chip Resistors Delivers Industry-Leading TCR Characteristics
Contributes to improved reliability in current detection applications
ROHM has recently announced the availability of a new lineup of high power wide terminal thick-film chip resistors (10-910mΩ) ideal for current detection in a variety of applications, including inverters, AC, and energy-efficient appliances.
A thorough review of the resistive material allowed ROHM to improve rated power to 2W in the compact 2550 size (2.5x5.0mm, t=0.55mm) -- 4x higher than conventional short-terminal types – contributing to improved energy savings and greater miniaturization in high power applications. The new family is available in 48 values. In addition, optimization of the element structure makes it possible to achieve best-in-class TCR (temperature coefficient of resistance) characteristics among wide terminal thick-film chip resistors. The result is minimal resistance fluctuation due to temperature changes, enabling high accuracy current detection.
Recent years have seen a marked increase in the number of circuits used to monitor current in a variety of applications, spurring demand for current detection resistors for controlling and managing current. This significant growth in embedded components requires compact, high power resistors.
ROHM continues to lead the industry in product development, beginning with the world’s first chip resistors. For applications demanding reliability, ROHM offers resistors that provide features such as high power, anti-surge, and sulfuration resistance that have been well-received in the industry. Adding this new lineup of low-ohmic resistors enables support for a wider variety of applications. And going forward, ROHM will continue to leverage the latest, proprietary technologies and expertise to expand its industry-leading portfolio with products optimized to customer needs.
Low Ohmic Current Detection Resistor Selection Chart
Availability: Now
Key Features
1. Superior temperature coefficient of resistance (TCR) ensures high accuracy current detection
Generally, TCR increases as the resistance decreases, but optimizing the resistive element structure allowed ROHM to achieve class-leading TCR characteristics. For example, in the case of 100mΩ, the LTR50 series delivers a TCR of ±100ppm/°C, ensuring stable resistance.
2. 4x higher rated power than conventional products contributes to greater space savings
A thorough review of the resistive material made it possible to improve rated power to 2W in the compact 2550 size (2.5x5.0mm, t=0.55mm) -- 4x higher ROHM’s conventional MCR50 low-ohmic series (0.5W). This allows customers to reduce set size by using smaller resistors.
Lineup
Part No.
Size Code mm(inch)
Rated power [70(ºC)]
Tolerance
Temperature Coefficient of Resistance(ppm/ºC)
Resistance Range
Operating Temp. (ºC)
Automotive Grade AEC-Q200
LTR10
1220 (0508)
0.5W (1/2W)
J(±5%) F(±1%)
±150
47mΩ to 9.1Ω (E24 Series)
-55 to +155
YES
LTR18
1632 (0612)
1W
J(±5%) F(±1%)
0 to 300 0 to 200 0 to 150 ±100
10mΩ to 18mΩ (E24 Series) 20mΩ to 47mΩ (E24 Series) 51mΩ to 470mΩ (E24 Series) 510mΩ to 1Ω (E24 Series)
LTR50NEW
2550 (1020)
2W
J(±5%) F(±1%)
0 to 300 0 to 200 0 to 150 ±100
10mΩ to 18mΩ (E24 Series) 20mΩ to 47mΩ (E24 Series) 51mΩ to 91mΩ (E24 Series) 100mΩ to 910mΩ (E24 Series)
*LTR100
3264 (1225)
3W
J(±5%) F(±1%)
0 to 300 0 to 200 0 to 150
10mΩ to 18mΩ (E24 Series) 20mΩ to 47mΩ (E24 Series) 51mΩ to 91mΩ (E24 Series)
Preparing
*Under Development
Terminology
Temperature Coefficient of Resistance (TCR)
The internal resistance of many materials changes in response to variations in temperature. This rate of change is called the temperature coefficient of resistance, or TCR. The lower this value is, the less the resistance change due to a change in ambient temperature, making it possible to suppress variations during device operation.
New LTR50 Series of Wide Terminal Low-Ohmic High Power Thick-Film Chip Resistors Delivers Industry-Leading TCR Characteristics
Contributes to improved reliability in current detection applications
ROHM has recently announced the availability of a new lineup of high power wide terminal thick-film chip resistors (10-910mΩ) ideal for current detection in a variety of applications, including inverters, AC, and energy-efficient appliances.
A thorough review of the resistive material allowed ROHM to improve rated power to 2W in the compact 2550 size (2.5x5.0mm, t=0.55mm) -- 4x higher than conventional short-terminal types – contributing to improved energy savings and greater miniaturization in high power applications. The new family is available in 48 values. In addition, optimization of the element structure makes it possible to achieve best-in-class TCR (temperature coefficient of resistance) characteristics among wide terminal thick-film chip resistors. The result is minimal resistance fluctuation due to temperature changes, enabling high accuracy current detection.
Recent years have seen a marked increase in the number of circuits used to monitor current in a variety of applications, spurring demand for current detection resistors for controlling and managing current. This significant growth in embedded components requires compact, high power resistors.
ROHM continues to lead the industry in product development, beginning with the world’s first chip resistors. For applications demanding reliability, ROHM offers resistors that provide features such as high power, anti-surge, and sulfuration resistance that have been well-received in the industry. Adding this new lineup of low-ohmic resistors enables support for a wider variety of applications. And going forward, ROHM will continue to leverage the latest, proprietary technologies and expertise to expand its industry-leading portfolio with products optimized to customer needs.
Low Ohmic Current Detection Resistor Selection Chart
Availability: Now
Key Features
1. Superior temperature coefficient of resistance (TCR) ensures high accuracy current detection
Generally, TCR increases as the resistance decreases, but optimizing the resistive element structure allowed ROHM to achieve class-leading TCR characteristics. For example, in the case of 100mΩ, the LTR50 series delivers a TCR of ±100ppm/°C, ensuring stable resistance.
2. 4x higher rated power than conventional products contributes to greater space savings
A thorough review of the resistive material made it possible to improve rated power to 2W in the compact 2550 size (2.5x5.0mm, t=0.55mm) -- 4x higher ROHM’s conventional MCR50 low-ohmic series (0.5W). This allows customers to reduce set size by using smaller resistors.
Lineup
mm(inch)
F(±1%)
F(±1%)
0 to 200
0 to 150
±100
20mΩ to 47mΩ (E24 Series)
51mΩ to 470mΩ (E24 Series)
510mΩ to 1Ω (E24 Series)
F(±1%)
0 to 200
0 to 150
±100
20mΩ to 47mΩ (E24 Series)
51mΩ to 91mΩ (E24 Series)
100mΩ to 910mΩ (E24 Series)
F(±1%)
0 to 200
0 to 150
20mΩ to 47mΩ (E24 Series)
51mΩ to 91mΩ (E24 Series)
*Under Development
Terminology
Temperature Coefficient of Resistance (TCR)The internal resistance of many materials changes in response to variations in temperature. This rate of change is called the temperature coefficient of resistance, or TCR. The lower this value is, the less the resistance change due to a change in ambient temperature, making it possible to suppress variations during device operation.
Latest News
METI recognizes joint plan as supporting stable, sec ...