ROHM’s Compact SOT-223-3 600V MOSFETs Contribute to Smaller, Lower Profile Designs for Lighting Power Supplies, Pumps, and Motors
5-model lineup provides low noise features, high-speed switching, and fast reverse recovery time

SOT-223-3

ROHM has added a lineup of compact 600V Super Junction MOSFETs - the R6004END4 / R6003KND4 / R6006KND4 / R6002JND4 / R6003JND4. These devices are ideal for small lighting power supplies, pumps, and motors.

In recent years, power supplies for lighting and motors for pumps are required to be smaller as devices become more sophisticated - spurring the demand for compact MOSFETs that are essential for switching operation.

Generally, however, it has been difficult to reduce the size of Super Junction MOSFETs while maintaining an optimal balance between high breakdown voltage and low ON resistance. In response, after reviewing the shape of the mounted chip, ROHM was able to develop 5 models in the SOT-223-3 package (6.50mm × 7.00mm × 1.66mm) - providing a smaller, lower profile form factor without compromising the performance of conventional products.

Compared to the conventional TO-252 package (6.60mm × 10.00mm × 2.30mm), ROHM’s new products reduce area and thickness by 31% and 27% - contributing to smaller, lower profile applications. At the same time, the same land pattern (footprint) as the TO-252 package can be used, enabling mounting on existing circuit boards without modification.

Offering distinctive features, three of the models optimized for compact power supplies. The R6004END4, characterized by low noise, is suitable for applications where noise is a concern, while the R6003KND4 and R6006KND4, capable of high-speed switching, are ideal for sets requiring low loss, high efficiency operation. The R6002JND4 and R6003JND4 utilize proprietary PrestoMOS technology to achieve significantly lower switching losses by speeding up reverse recovery time (trr), making them well-suited for motors-equipped devices.

Supporting materials such as application notes, technical documents, and SPICE simulation models for each product are available on ROHM’s website free of charge to enable quick market introduction.

Going forward, ROHM will continue to expand its Super Junction MOSFET lineup in different packages and even lower ON resistances that contribute to solving social issues such as environmental protection by reducing power consumption in variety devices.

Product Lineup

For compact power supplies

Part No. Data
Sheet
Polarity
[ch]
VDSS
[V]
ID
[A]
RDS(on) [Ω]
*VGS=10V
Qg [nC]
*VGS=10V
Package
[mm]
Typ. Max. Typ.
NewR6004END4 PDF N 600 2.4 0.90 0.98 15 Package
SOT-223-3
(6.50×7.00×1.66)
NewR6003KND4 PDF 1.3 1.30 1.50 8
NewR6006KND4 PDF 2.8 0.72 0.87 12
 

For motors

Part No. Data
Sheet
Polarity
[ch]
VDSS
[V]
ID
[A]
RDS(on) [Ω]
*VGS=15V
Qg [nC]
*VGS=15V
trr
[ns]
Package
[mm]
Typ. Max. Typ. Typ.
NewR6002JND4 PDF N 600 1.0 2.50 3.25 7 40 Package
SOT-223-3
(6.50×7.00×1.66)
NewR6003JND4 PDF 1.3 1.65 2.15 8 42

Application Examples

• R6004END4 / R6003KND4 / R6006KND4: Lighting, Air conditioners, Refrigerators, etc.
• R6002JND4 / R6003JND4: Motors for pumps, fans, copiers, etc.

Online Sales Information

Sales Launch Date: December 2023
Pricing: $3.0/unit (samples, excluding tax)
Online Distributors: DigiKey, Mouser, and Farnell
The products will be offered at other online distributors as they become available.

Online Distributors

  • DigiKey
  • Mouser
  • Farnell

For More Information about ROHM’s Super Junction MOSFET

Various resources are available on ROHM's website, including application notes on the SOT-223-3 package and other documents essential for circuit design.
https://www.rohm.com/support/super-junction-mosfet

PrestoMOS

“Presto” is an Italian musical term meaning “very fast.”
PrestoMOS is ROHM’s original power MOSFET that maintains the high withstand voltage and low ON resistance of Super Junction MOSFETs while speeding up the reverse recovery time of the built-in diode. Reducing switching losses makes it ideal for a wider range of applications with inverter circuits, such as air conditioners and refrigerators.

Relationship Between Reverse Recovery Time
 and Power Loss

Terminology

Super Junction MOSFET (Metal Oxide Semiconductor Field Effect Transistor)
A type of transistor, MOSFETs can be divided by device structure into DMOSFET (Double-diffused MOSFET), planar, and super junction topologies. Super Junction MOSFETs deliver superior breakdown voltage and output current than both DMOSFETs and planar types, featuring lower loss when handling large power.
trr (Reverse Recovery Time)
The time it takes for the built-in diode to switch from the ON state to completely OFF. The lower this value is, the smaller the loss during switching.

Featured Products

Featured Products
Compact SOT-223-3 Package
600V Withstand SJ MOSFETs
R600xEND4/R600xKND4/R600xJND4 series (PDF:1.1MB)