View Online Version
ROHM
Power Up Newsletter | September 2022
Sign your colleagues up here for
ROHM's Power Up E-Newsletter
Register Today>>
Visit ROHM's Virtual Booth Featuring:
•
3 Live sessions
•
On-demand webinar
•
Exclusive white papers
•
Videos and more!
All About Circuits Industry Tech Days Virtual Conference
starts next week.
REGISTER
today for this free 5 day online event.
_______________________________________________________________________________________________________
Product Highlights
ROHM's 40V Window-Type Voltage Detector:
Highly reliable, energy-saving voltage monitoring for automotive and industrial equipment...
Learn more >
GMR and PSR Series Shunt Resistors
High accuracy current detection for high power applications in the automotive, industrial, and consumer sectors.
Learn more >
Thin Ultra-Compact Battery Charger IC
ROHM's battery charger IC supports low voltage charging of li-ion as well as the newest types of rechargeable batteries.
Learn more >
USB Type-C Power Delivery Controller ICs
ROHM's BD91N01NUX and BD93F10MWV USB-C ICs are compatible with the latest USB power delivery specifications.
Learn more >
_______________________________________________________________________________________________________
Product Training Module
Digi-Key - Product Training Module: 4th Generation SiC MOSFETs
Overview presentation of the features and benefits for 4th Gen. SiC MOSFETs and power electronic systems design.
View here >
Article
4th Gen SiC MOSFETs:
An Overview
Power Electronics News
by Maurizio Di Paolo Emilio
Based on the successful implementation of their double-trench structure design, ROHM has just created its 4th generation SiC MOSFETs
Read Here>
ROHM Semiconductor USA
3033 Olcott Street
Santa Clara, CA 95054
TEL : 408-720-1900
E-Mail:
rohmmarketing@rohmsemiconductor.com
Privacy Policy
|
Unsubscribe
© ROHM Semiconductor. All rights reserved.