Standard Voltage Detectors - BD49L30G

ROHM’s BD48xxx and BD49xxx series are highlyaccurate, low-current Voltage Detector IC series. Thefamily includes BD48xxx devices with N-channel opendrain output and BD49xxx devices with CMOS output.
The devices are available for specific detection voltagesranging from 2.3V to 6.0V in increments of 0.1V.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BD49L30G-TL Active SSOP3 3000 3000 Taping Yes
Voltage Detection[V] 3.0
VDET Precision [%] ±1
Reset Active Voltage Range [V] 0.95 to 10
Output Types CMOS
Reset Delay Timer No
Reset Active State Low
Manual Reset No
Watchdog Timer No
Auto Motive No
Circuit Current (ON) [µA] 0.60(Vs=4.8V)
Circuit Current (OFF) [µA] 0.85(Vs=4.8V)
Hysteresis Voltage [V] Vs x 0.05
"L" Output Current (LowVol) [mA] 1
"L" Output Current (HighVol) [mA] 4
Comment 3pin GND (PIN rotated)
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
  • ・ High accuracy detection
    ・ Ultra-low current consumption
    ・ Two output types (Nch open drain and CMOS output)
    ・ Wide Operating temperature range
    ・ Very small and low height package
    ・ Package SSOP5 is similar to SOT-23-5 (JEDEC)
    ・ Package SSOP3 is similar to SOT-23-3 (JEDEC)
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD48E23G Standard Voltage Detectors SSOP5   Buy Sample
BD48E24G Standard Voltage Detectors SSOP5   Buy Sample
BD48E25G Standard Voltage Detectors SSOP5   Buy Sample
BD48E26G Standard Voltage Detectors SSOP5   Buy Sample
BD48E27G Standard Voltage Detectors SSOP5   Buy Sample
BD48E28G Standard Voltage Detectors SSOP5   inquiry
New Products:
Technical Data
Application Note

Thermal Resistance