BD5230G-1 (New)
Nano Energy™, 3.0V, Adjustable Delay Voltage Detector
BD5230G-1 (New)
Nano Energy™, 3.0V, Adjustable Delay Voltage Detector
ROHM's Free Time Delay Setting CMOS Voltage Detector ICs are highly accurate, with ultra-low current consumption feature that uses CMOS process. Delay time setting can be control by an external capacitor. The lineup includes N-channel open drain output (BD52xxG-1). The devices are available for specific detection voltage ranging from 0.9V to 5.0V with 0.1V increment. The time delay has ±30% accuracy in the overall operating temperature range of -40℃ to 85℃.
Product Detail
Specifications:
Under Voltage Detection Voltage [V] (typ.)
3
VDET Precision [%]
±0.9
Reset Active Voltage Range [V]
0.8 to 6
Output Types
Open drain
Reset Delay Timer
Adjustable Delay
Reset Active State
Low
Manual Reset
No
Watchdog Timer
No
Auto Motive
No
Circuit Current (ON) [µA]
0.23
Circuit Current (OFF) [µA]
0.27
Hysteresis Voltage [V]
VDET x 0.05
L Output Current (LowVol) [mA]
1
L Output Current (HighVol) [mA]
2
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size
2.9x2.8 (t=1.25)
Features:
- Nano Energy™
- Delay Time Setting Controlled by External Capacitor
- Nch Open Drain Output Type
- Very Small, Lightweight and Thin Package
- Package SSOP5 is similar to SOT-23-5 (JEDEC)