View Online Version
ROHM Insights
|
May
2023
____________________________
Upcoming Webinar
Join us for an exclusive Webinar | June 7, 2023
10:00AM PDT
____________________________
Product Highlights
ROHM Begins Mass Production of 650V GaN HEMTs that Deliver Class-Leading Performance
Increasing efficiency and miniaturization in a wide range of power supply systems.
Learn more >
New Ultra-Low Profile 12W Rated Metal Shunt Resistor
Ideal for double-sided cooled power modules in automotive and industrial equipment applications.
Learn more >
Industry's Smallest Class* of Short-Wavelength Infrared (SWIR) Devices
Ideal for new sensing applications in portable and wearable devices.
Learn more >
____________________________
Company News
Semikron Danfoss Power Modules with ROHM IGBTs
Partnership for true multiple sourcing.
Read here >
____________________________
TechWeb
600V IGBT IPM - BM6337x Series
Simultaneously achieve industry-leading low noise and low losses for inverters used in home appliances
and small industrial equipment.
Learn more >
ROHM Semiconductor USA
3033 Olcott Street
Santa Clara, CA 95054
TEL : 408-720-1900
E-Mail:
rohmmarketing@rohmsemiconductor.com
Privacy Policy
|
Unsubscribe
© ROHM Semiconductor. All rights reserved.