R6009RND3
600V 9A TO-252, PrestoMOS™ with integrated high-speed diode

R6009RND3 is fast trr power MOSFET, suitable for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6009RND3TL1
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

9

RDS(on)[Ω] VGS=15V(Typ.)

0.51

RDS(on)[Ω] VGS=Drive (Typ.)

0.51

Total gate charge Qg[nC]

22

Power Dissipation (PD)[W]

125

Drive Voltage[V]

15

Trr (Typ.)[ns]

55

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.4)

Find Similar

Features:

  • Fast reverse recovery time(trr)
  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant

Supporting Information

 

Overview

The R60xxRNx series maintains the high-speed trr characteristics of PrestoMOS™ while minimizing noise. An industry-best trr of 40ns is achieved by improving conventional lifetime control technology, reducing switching losses by approx. 30% over general products that translates to lower application power loss. At the same time, the newly developed Super Junction structure reduces noise characteristics (which are inversely related to faster trr) by about 15dB compared to standard products (under ROHM measurement conditions at 40MHz). Delivering industry-leading characteristics reduces the number of man-hours and parts required for noise countermeasures.

R60xxRNx Series Features
Application Advantages of the R60xxRNx Series

Application Examples

◇ Refrigerators
◇ Ventilation fans
◇ Fan motors
Also suitable for a variety of devices equipped with small motors.

X

Most Viewed