RGTV60TK65D
短路耐量 2µs, 650V 30A, 內建快速回復二極體, TO-3PFM, 場截止溝槽型IGBT

RGTV60TK65D是低VCE(sat)、低開關損耗的IGBT。最適合PFC、太陽能逆變器、UPS、焊接、IH等用途。

Data Sheet 購買 *
* 本產品是標準級的產品。
本產品不建議使用的車載設備。

Product Detail

 
料號 | RGTV60TK65DGVC11
狀態 | 推薦品
封裝 | TO-3PFM
單位數量 | 450
最小包裝數量 | 30
包裝形式 | Tube
RoHS | Yes
長期供貨計畫 | 9 Years

規格:

Series

TV: For inverter (tsc 2µs)

VCES [V]

650

IC(100°C)[A]

20

VCE(sat) (Typ.) [V]

1.5

tf(Typ.) [ns]

40

tsc(Min.) [us]

2

Built-in Diode

FRD

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

功能:

  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching & Low Switching Loss
  • Short Circuit Withstand Time 2μs
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed