BSM180D12P2E002
SiC(碳化矽)功率模組

本品是使用ROHM生產的SiC-DMOSFET和SiC蕭特基二極體的斬波結構的SiC MOSFET模組。

Data Sheet 購買 *
* 本產品是標準級的產品。
本產品不建議使用的車載設備。

Product Detail

 
料號 | BSM180D12P2E002
狀態 | 推薦品
封裝 | E
單位數量 | 4
最小包裝數量 | 4
包裝形式 | Corrugated Cardboard
RoHS | Yes

規格:

Drain-source Voltage[V]

1200

Drain Current[A]

204

Total Power Dissipation[W]

1360

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package

Half bridge

Package Size [mm]

152x57.95 (t=18)

Find Similar

功能:

  • Low surge, low switching loss.
  • High-speed switching possible.
  • Reduced temperature dependance.

Reference Design / Application Evaluation Kit

 
    • Drive Board - BSMGD2G12D24-EVK001
    • This evaluation board, BSMGD2G12D24-EVK001, is a gate driver board for full SiC Modules with the 2nd Generation SiC-MOSFET in G and E type housing. This evaluation board contains all the necessary components for optimal and safety driving the SiC module

  • User Guide
    • Snubber Module - MGSM1D72J2-145MH16
    • Snubber Module for BSM series (1200V, E / G type)

X

Most Viewed