BM2SCQ123T-LBZ
Quasi-resonant AC/DC Converter with Built-in 1700 V SiC-MOSFET

BM2SCQ123T-LBZ is a quasi-resonant AC/DC converter that provides an optimum system for all products which has an electrical outlet. Quasi-resonant operation enables soft switching and helps to keep the EMI low. This IC can be designed easily because it includes the 1700 V/4 A SiC (Silicon-Carbide) MOSFET. Design with a high degree of flexibility is achieved with current detection resistors as external devices. The burst operation reduces an input power at light load. It includes various protection functions, such as soft start function, burst operation, over current limiter per cycle, over-voltage protection function, overload protection function.

Click here for the board designed to fully evaluate BM2SCQ123T-LBZ. In addition you can choose from a variety of power and topology evaluation boards.

Product Detail

 
Part Number | BM2SCQ123T-LBZ
Status | Recommended
Package | TO220-6M
Unit Quantity | 238
Minimum Package Quantity | 34
Packing Type | Tube
RoHS | Yes

Specifications:

AC Monitor Function

No

BR UVLO

No

Current Detection Resistors

External

Dynamic Over Current Detection

No

External LATCH Function

No

FB OLP

Auto Restart

Frequency Reduction Function

Yes

Over Current Detection Voltage (typ.)[V]

0.7

VH Terminal UVLO

No

ZT OVP

Latch

FET

SiC-MOSFET Integrated

Controller Type

QR

Vin1(Min.)[V]

15

Vin1(Max.)[V]

27.5

Withstand Voltage [V]

1700

SW Frequency (Max.)[kHz]

120

VCC OVP

Auto Restart

BR PIN

No

On Resistor (MOSFET)[Ω]

1.12

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

10x15 (t=4.7)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • 6 Pins: TO220-6M Package
  • Built-in 1700 V/4 A/1.2 Ω SiC-MOSFET
  • Quasi-resonant Type (Low EMI)
  • Frequency Reduction Function
  • Low Current Consumption (19 μA) during Standby
  • Burst Operation at Light Load
  • SOURCE Pin Leading Edge Blanking
  • VCC UVLO (Under Voltage Drop Out protection)
  • VCC OVP (Over Voltage Protection)
  • Over Current Protection Circuit per Cycle
  • Soft Start Function
  • ZT Pin Trigger Mask Function
  • ZT OVP (Over Voltage Protection)

Reference Design / Application Evaluation Kit

 
X

Most Viewed