SML-Z14D4T
High brightness chip LED with reflector
SML-Z14D4T
SML-Z14D4T
High brightness chip LED with reflector
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Specifications:
Package Type
Reflector(PLCC2)
LED Type
High Brightness
Application
Industrial Equipment
Package size[mm]
3.5x2.8 (t=1.9)
Emitting color
Orange
Luminous Intensity(Single)(Typ.)[mcd]
710
Number of Brightness Rank
6
Dominant wave-length λD(Single)(Typ.)[nm]
605
Forward Voltage VF (Typ.) [V]
2
IF @ VF [mA]
50
Chip Structure
AlGaInP
Power Dissipation [mW]
189
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Features:
・1411(3528mm) size・Hight-brightness chip LED with reflector