BD8303MUV
2.7-14V 1ch Buck-Boost converter (Controller)

BD8303MUV generates step-up/down output including 3.3 V / 5 V from 1 cell of lithium battery, 4 batteries, or 2 cells of Li batteries with just one inductor. This IC adopts an original step-up/down drive system and creates a higher efficient power supply than conventional Sepic-system or H-bridge system switching regulators.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD8303MUV-E2
Status | Recommended
Package | VQFN016V3030
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Controller

Topology

Buck / Boost

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

14

Vout1(Min.)[V]

1.8

Vout1(Max.)[V]

12

SW frequency(Max.)[MHz]

1

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x3 (t=1)

Find Similar

Features:

・Highly-efficient step-up/down DC/DC converter to be constructed just with one inductor.
・Supports a wide range of power supply voltage range. (input voltage: 2.7 V - 14.0 V)
・Supports high-current application with external Nch FET.
・Incorporates soft-start function.
・Incorporates timer latch system short protecting function.
・High heat radiation surface mounted package: VQFN016V3030

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD8303MUV-EVK-001
    • This Evaluation Board uses a synchronous rectifying buck-boost DC / DC controller IC BD8303MUV to output 12V from an input voltage of 4V to 14V. BD8303MUV accepts a power supply input range of 2.7V to 14V. The output voltage can be set from 1.8V to 12V with an external resistor. The operating frequency can be set from 200kHz to 1MHz with an external resistor. The IC implements an efficient buck-boost converter using one inductor and external N-Channel FETs.

  • User Guide
X

Most Viewed