Digital Datasheet BD34301EKV MUS-IC™ Series 32-bit, 768kHz DAC

ROHM Semiconductor’s BD34301EKV 32-bit, 768kHz stereo audio DAC is part of ROHM’s Musical Device MUS-IC series. These devices leverage our vertically integrated production system to optimize parameters that impact sound quality. The BD34301EKV is designed for high-end audio systems, with 130 dB SNR and -115 dB THD+N. It can be used with PCM inputs with 16- to 32-bit data formats and sampling frequencies up to 768 kHz or with DSD inputs up to 22.4 MHz. It’s equipped with a customizable digital filter that allows designers to produce the ideal sound for the target application and includes multiple presets with sharp or slow roll-off options to maximize filter performance. The BD34301EKV can operate in stereo or mono modes and has 4 selectable device addresses by I2C interface. It’s packaged in a 12mm x 12mm x 1mm 64 pin HTQFP and can operate at up to 85°C.
For more information visit: rohm.com/mus-ic

Related information

Datasheet Download:BD34301EKV
‘MUS-IC™’ web page