Presented by ROHM Semiconductor
Live Sessions
Day 1 - 21st April 2021
-
09:15 – 09:55 (CEST)
Introducing ROHM Seminconductor (Live)
Jacky Gu, Regional Sales Manager - Automotive Sales
Join now -
Automotive Products for Radar Systems
Michael Maurer, Senior Application Marketing Manager – ADAS
Watch now -
Automotive 60V Isolated DC/DC Converter BD7F105EFJ-C/BD7F205EFJ-C
Youngku An, Application Engineer Application and Technical Solution Center
Watch now
Day 2 - 22nd April 2021
-
09:15 – 09:55 (CEST)
Introducing ROHM Seminconductor (Live)
Jacky Gu, Regional Sales Manager - Automotive Sales
Join now -
Gate driving challenges with SiC power device
Vikneswaran Thayumanasamy, LSI Application Engineering, Application and Technical Center
Watch now -
Automotive LED Driver Solutions for Exterior Lighting
Stefan Drouzas, Senior Application Marketing Manager - Driver Information, Application and Technical Solution Center
Watch now -
Used Cases and Advantages of ROHM Resistors
Tomonori Hoki, Senior Application Marketing Manager - Automotive Application, Application and Technical Solution Center
Watch now
Technical Presentations
Videos
Product Presentation of ROHM's Automotive LED Drivers: BD18398
Stefan Drouzas, Senior Application Marketing Manager - Driver Information, Application and Technical Solution Center
Watch nowProduct Presentation of ROHM's Automotive LED Drivers: BD94130
Stefan Drouzas, Senior Application Marketing Manager - Driver Information, Application and Technical Solution Center
Watch nowROHM’s BM6112 Gate Driver
Gate Driver BM6112 is designed to meet the requirements of electric vehicles.
Watch nowDocuments
Highlights
Latest product releases
-
2021-03-15
"ROHM was Selected as a White 500 Company 2021 Four Years in a Row " Certifying Outstanding Health and Productivity Management
-
2021-03-10
ROHM was recognized as "Sports Yell Company 2021" by Japan Sports Agency for the first time.
-
2021-01-14
New faster 125°C operation compatible EEPROMs extend service life
-
2020-12-17
New EMARMOUR™ 2 Channel High-Speed Op Amp
-
2020-11-30
New VCSEL Module Technology: Increasing the Output of Spatial Recognition and Ranging Systems by 30%
-
2020-11-02
Reducing the Size of Automotive Designs with Ultra-Compact 1mm2 MOSFETs
Automotive Primary DC/DC Converters for ADAS Applications - BD9P series

Synchronous buck DC/DC Converter with built- in low On Resistance power MOSFETs- BD9S201NUX-C
Power Management IC for ADAS Applications - BD39031MUF-C

Power Management IC for ADAS Applications - BD9Sx00MUF-C

Documentation
1ch High Current LED Controller for Automotive - BD18353EFV-M

Documentation
40V 600mA 1ch Constant Current Driver for Automotive LED Lamps – BD18336NUF-M

Documentation