BE1010TEST
BE1010TEST is a step-down switching regulator with integrated POWER MOSFET and have the capability to withstand high input voltage, providing a free setting function of operating switching frequency with external resistor. This switching regulator features a wide input voltage range (4V to 32V, Absolute maximum 38V) and operating temperature range (-40℃ to +125℃). Furthermore, an external synchronization input pin enables synchronous operation with external clock.