The BD99954GW/MUV generates a charging voltage from 3.07 to 19.2V for 1 to 4 cells through boost-buck control for USBPD. In addition, the industry’s first dual-input charging system automatically switches charging operation without an MCU using an original built-in charging adapter function. And support is provided for both USBPD and USB BC 1.2. This facilitates configuration of dual-mode systems capable of simultaneous charging via USBPD, wirelessly, or from an AC adapter.
Supporting Materials
Evaluation Board Manuals
Software download