header - ROHM Sensors

ROHM Sensors

Side navigation - ROHM Sensors

01_motion

Motion
Sensing Devices

Motion sensing devices sense changes in motion and can even recognize the type of movement. This enables more intuitive operation when used as an input interface.

Accelerometer

Kionix offers a broad lineup of accelerometers that support a range of applications through class-leading performance, ultra-low power consumption, high impact resistance, and superior temperature characteristics. In addition, models incorporating a state machine are available that enable easy programming.

Features

  • 135µA (typ.)
    Low power consumption:10µA (in 8bit mode)
  • Up to 16bit resolution
  • Built-in low power wakeup function
  • Products with integrated programmable dual state machines are available

Applications

  • User Interface
  • Power Management
  • Active/Passive Monitoring
  • Device Optimization Function
  • Tilt Detection
  • Gesture Recognition
  • Pedometer/Activity Monitoring
  • Motion Control UI
  • Smartphones/Portable Devices
  • Wearable Tech
  • Health & Fitness
  • Notebook PCs
  • Gaming/Virtual Reality Systems
read more

6-Axis Combo Sensors(3-Axis Accelerometer+ 3-Axis Gyroscope)

Kionix's advanced 6-axis combo sensors (3-Axis Accelerometer + 3-Axis Gyroscope) feature a low power architecture, I2C/ SPI digital communication, and an external input bus for controlling external sensors. Advanced buffering, power management, and synchronization are also provided. The KXG03 strikes an ideal balance between current consumption and noise performance to ensure excellent bias stability over temperature. The KXG03 operates at a current of less than 2mA, while the KXG08 utilizes an architecture that enables the lowest current consumption in the industry (0.6mA high resolution mode, 0.2mA low current mode), making it ideal for power-sensitive applications and always-ON operation. KXG03/ KXG07 are offered in a 16pin 3×3×0.9mm LGA package, while the KXG08 is available in a 14pin 2.5×3×0.9mm LGA package.

Features

  • 1024byte (KXG03), 4096byte(KXG07 and KXG08) FIFO buffer and auxiliary I2C bus
  • SPI and I2C digital outputs
  • Embedded temperature sensor
  • 16bit (Max.) resolution accelerometer and gyroscope outputs
  • Internal voltage regulator

Applications

Applications
  • User Interface
  • Power Management
  • Active/Passive Monitoring
  • Device Optimization Function
  • Tilt Detection
  • Gesture Recognition
  • Pedometer/Activity Monitoring
  • Motion Control UI
  • Wearable Tech
  • Mobile Phones
  • Portable Devices
read more

6-Axis Combo Sensor(3-Axis Accelerometer+ 3-Axis Magnetometer)

Kionix's 6-axis combo sensors (3-Axis Accelerometer + 3-Axis Magnetometer) are high performance, low power consumption accelerometers with a built-in magnetometer. These sensors are specifically designed for mobile applications and feature much lower current consumption than conventional consumer-grade gyroscopes.

Features

  • Compact 3×3×0.9mm LGA package
  • Low current consumption in all modes
  • Full-scale range: ±2g, 4g, 8g, 16g
  • Output data rate: 0.781Hz to 25.6kHz
  • Resolution: 16 bit
  • Low noise with built-in FlexSet performance optimizer
  • Internal 384byte FIFO buffer
  • Digital high-pass filter output
  • Integrated Tap/Double-Tap and device optimization algorithms
  • Excellent temperature characteristics
  • High impact resistance (10,000g)

Applications

  • User Interface
  • Power Management
  • Active/Passive Monitoring
  • Device Optimization Function
  • Tilt Detection
  • Gesture Recognition
  • Pedometer/Activity Monitoring
  • Motion Control UI
  • Wearable Tech
  • Mobile Phones
  • Portable Devices
read more

Magnetic Field Sensor

Magnetic Field Sensor

MLGA010V020A
2.0×2.0×1.0mm

BM1422GMV is a magnetic field sensor that incorporates a 3-axis MI element and control IC into a compact package. The MI element features significantly lower current consumption and noise compared with conventional sensors, making it ideal not only for standard E-compass systems, but for applications requiring higher accuracy as well.

Features

  • MI-type 3-axis magnetic field sensor
  • 12bit/14bit digital output
  • I2C I/F
  • Supply voltage range: 1.7V to 2.0V
  • Operating current: 150µA (typ.) [at 100Hz]
  • Measurable input magnetic range: ±1200µT
  • Magnetic sensitivity: 0.042µT/LSB (typ.)
  • Operating temperature range (°C): -40 to +85°C

Applications

Applications
  • Smartphones
  • Tablets
  • Wearable Devices
  • Position Detection for Indoor Navigation
  • Ultra-low-current Orientation Detection (E-compass)
read more

Pressure Sensor

Pressure Sensor

CLGA12V025M
2.5×2.5×1.0mm

ROHM's pressure sensor is a piezo-resistive type that makes it easy to obtain high-accuracy pressure information by utilizing an IC to perform internal temperature correction based on proprietary correction calculation algorithms covering both low and high temperatures. The sensor is designed to detect differences in height (altitude) due to pressure changes in wearable devices and activity trackers as well as perform advanced detection for indoor navigation in smartphones and tablets.

Features

  • Piezo-resistive pressure sensor
  • Detectable pressure range:300hPa to 1100hPa
  • Built-in temperature compensation function
  • I2C I/F
  • Compact Package

Applications

Applications
  • Smartphones
  • Wearable Devices
  • Activity Trackers
read more

Infrared High Output Laser Diodes

Infrared High Output Laser Diodes

Φ5.6mm

Infrared high power laser diodes are expected to be adopted in a wide variety of applications, including motion sensors.These lasers emit high-power infrared radiation and detect infrared rays reflected by an object through a receiving block, making it possible to detect the motion and position of an object with a high degree of accuracy.

Features

  • High 200mW output, Kink-free via CW drive
  • High-efficiency operation with excellent temperature characteristics
  • MTTF >40,000hrs at 200mW (60°C) drive

*CW: Continuous wave (unmodulated) *Kink: Bend after the threshold in the current vs.
optical output characteristics curve

Applications

  • Motion Sensors
  • 3D Distance Sensors
read more