header - ROHM Sensors

ROHM Sensors

Side navigation - ROHM Sensors

02_environment

Environment sensors

Environment sensors sense physical quantities, such as ambient light and temperature, and convert them into electrical signals. For example, sensors are used to detect ambient conditions both inside and outside of devices in order to optimize operation, contributing to greater comfort, safety, and energy savings.

Color Sensor

カラーセンサ

WSON008X2120

ROHM color sensors utilize proprietary technology and computational methods to achieve industry-leading IR removal characteristics, reducing the effects of IR rays by over 10x compared with conventional products. This makes it possible to accurately detect the brightness and color temperature even with dark optical windows (low transmittance) that cannot be achieved using conventional color sensors due to the effects of IR rays. The capability of detecting not only brightness but color temperature allows for a more natural display output, improving image quality significantly (i.e. when using a digital camera).

Features

  • Not susceptible to infrared rays
  • Wide light detection range:0.005 to 40k lx
  • High accuracy brightness and color temperature detection even with dark optical windows

Applications

  • Smartphones
  • Tablets
  • Notebook PCs
  • LCD TVs
  • Digital Cameras
  • Display-equipped Devices
read more

Optical Sensor for Heart Rate Monitor IC

Optical Sensor for Heart Rate Monitor IC

WLGA010V28
(2.8×2.8×0.9mm)

ROHM's optical sensor for Heart Rate Monitor IC integrates an optical filter ideal for pulse detection on the sensor block. This significantly reduces the effects of noise, including red and infrared rays, making it possible to acquire high-quality pulse signals – even outdoors.
ROHM leverages optical sensor technologies cultivated over many years to significantly improve sensor block sensitivity, enabling support for low-brightness, low VF LEDs and eliminating the need for external circuits (i.e. boost). As a result, a low-power pulse sensor system is achieved that maximizes battery life in wearable devices.

Features

  • Superior noise removal characteristics
  • Supports low-VF LEDs
  • Low power consumption

Applications

  • Smartphones
  • Wearable Devices
  • Tablets
  • Smart Watches
read more

Temperature Sensor Ics

HVSOF5

HVSOF5

ROHM temperature sensor ICs integrate a temperature sensing element, constant current circuit, and high-accuracy reference supply voltage on a single chip.
This eliminates the need for troublesome circuit design and ensures compatibility with a variety of applications requiring temperature detection, including mobile phones, tablets, PCs, LCD TVs, and gaming systems.

Features

  • Detection temperature range:−30°C to 100°C
  • Supply voltage range: 2.4V to 5.5
  • Compact Package

(BD1020HFV)

  • Linear output temperature sensor
  • Temperature sensitivity: -8.2mV/°C (typ.)
  • High accuracy (±1.5°C at Ta=30°C)
  • Low current consumption (4.0µA typ.)

(BDJxxxx Series)

  • Thermostat with built-in power down function
  • Integrated temperature sensor analog output
  • Low current consumption: 7.5µA (typ.)

Applications

Applications
  • Mobile Phones
  • Tablets
  • Audio Systems
  • DSCs
  • DVC
read more

Ambient Light Sensor Ics

WSOF6

WSOF6

ROHM ambient light sensor ICs detect brightness over a wide range, from darkness to direct sunlight, and output data to adjust the brightness of LCDs in display-equipped devices. Optimizing the brightness makes it possible to reduce set power consumption and improve display visibility. ROHM offers a broad lineup of current and digital output types that support a variety of sets.

Features

  • Broad lineup includes current output analog and 16bit serial digital ambient light sensor Ics
  • Supports a wide variety of light sources
  • Wide light detection range

Applications

  • Mobile Phones (Smartphones)
  • Tablets
  • Notebook PCs
  • LCD TVs
  • Digital Cameras
  • Display-equipped Devices
read more

3-in-1 Proximity Ambient Light Sensor

ROHM 3-in-1 proximity ambient light sensors integrate an infrared LED, proximity sensor, and ambient light sensor into a single package, making it possible to reduce set power consumption while improving display visibility.

Features

  • Integrated package
  • Digital output (I2C I/F)

Applications

  • Smartphones, Tablets
  • Digital Cameras
read more

Infrared Image Sensor

LAPIS Semiconductor's infrared image sensor is a simple-to-use medium-resolution (2,000 pixels) sensor capable of easily obtaining thermal images and temperature distribution data. A thermopile system is utilized to achieve greater energy savings without the need for Peltier cooling. In addition, taking advantage of semiconductor technology and MEMS micromachining results in greater sensitivity and integration, and combining a general-purpose logic circuit on a single chip translates to reduced component cost by the customer.

Features

  • 2K-pixel infrared image sensor
  • Non-cooling type, compact, low power consumption
  • Combines MEMS and CMOS technologies, joint development with Nissan Motor Co., Ltd.

Applications

  • HEMS,BEMS
  • Security and Surveillance
  • Non-contact Temperature Measurement
  • Gaming, Motion Sensing
read more

Omnipolar Detection Hall Ics

HVSOF5

HVSOF5

Omnipolar detection hall ICs operate by turning the output ON (Active Low) upon detection of a magnetic field, regardless of polarity (S-/N-pole). This eliminates the need for magnet management (i.e. marking), since the magnet used for omnipolar detection is not limited to a specific polarity. In addition, omnipolar detection Hall ICs with polarity discrimination are offered that feature two outputs, one for detecting S-pole and the other for N-pole magnetic field detection, making it possible to distinguish the polarity of a magnetic field.

Features

  • Offered in a range of sensitivity levels
  • Multiple packages types
  • Models with polarity discrimination available

Applications

  • Tablets
  • Smartphones
read more

Unipolar Detection Hall ICs

HVSOF5

HVSOF5

Unipolar detection Hall ICs detect only either S-pole or N-pole magnetic fields and turn the output ON(Active Low).
Compared with omnipolar types, unipolar detection Hall ICs are ideally suited for applications susceptible to magnetic noise generated by the opposite polarity (to the detection polarity).

Features

  • Unipolar detection
  • Low power consumption

Applications

  • Tablets
  • Smartphones
read more

Bipolar Latch Hall ICs

HVSOF5

HVSOF5

Bipolar Hall ICs detect changes in the magnetic field (i.e when switching from the S-pole to N-pole and vice versa), ensuring stable detection regardless of magnetic field strength (resulting in constant output pulse duty). Bipolar Hall ICs are ideal for use as an interface between wheel keys and trackballs for menu selection, etc.

Features

  • High-speed detection
  • 2 built-in sensors (BU52742GUL)

Applications

  • Wheel Keys
  • Trackballs
read more

Transmission Type Photointerrupter Selection

Transmission type photointerrupters are optical switches designed with light emitter and receiver elements arranged facing each other that detects the presence of an object by the blocking of the light when the object passes between them. Unlike mechanical switches, this contactless design eliminates wear and tear, providing a greater degree of reliability.

Features

  • Offered in a wide range of packagesizes, from small to large
  • Expanding lineup includes energy-saving types

Applications

  • Printers
  • Office Equipment
  • Motor Position Detection
read more

Infrared LEDs

SIR-34ST3F

SIR-34ST3F

Infrared LEDs are adopted in a variety of sets to support optical communication and remote control transmission.
ROHM offers a range of packages, from lamp types to surface mount units, enabling selection of the ideal solution based on set requirements.

Features

  • Parabolic structure ensures high output
  • Expanded package lineup

Applications

  • Infrared Communication Equipment
  • Optical Sensor Transmission
read more

Phototransistors

RPT-38PB3F

RPT-38PB3F

Phototransistors, which feature spectral sensitivity in the infrared region, are offered in both lamp and side view configurations.

Features

  • Available in lamp and side view configurations

Applications

  • Optical Communication Equipment
  • Light Sensor Reception
read more

Photodiodes

RPMD-0100

RPMD-0100

Photodiodes feature spectral sensitivity in the infrared region and are available in surface mount packages.

Features

  • High responsiveness ideal for high-speed communication

Applications

  • Optical Communication Equipment
  • Light Sensor Reception
read more