ROHM's Multi-Sensor Platform Solutions
ROHM provides a Sensor Platform Kit and new Sensor Shield that allow users to easily evaluate ROHM sensors and develop sensor-based applications.
Sensor Platform Kit
(First Generation)
Multi-Sensor Shield
(New Generation)

The Sensor Platform Kit was originally created as a way to promote ROHM's sensor products. The baseboard + breakout board configuration makes it possible to quickly evaluate sensor data on the go as well as add individual sensors by simply wiring the necessary sensor breakout boards to the user's end design.

Developed based on feedback received from the Sensor Platform Kit, the Sensor Shield integrates multiple sensors on a compact Arduino-compatible board that enables easy connection to any evaluation kit with a shield interface header.

ROHM's new Sensor Evaluation Kit is an Arduino Uno and mbed compatible shield that allows connection of up to 8 different sensor boards, making it ideal for initial set development, prototyping, or as a tool for learning about sensors. The versatile design makes it easy to mix and match different sensors based on application requirements.
Sensors List
Digital Ambient Light Sensor | ||
BH1721FVC | –-– | –-– |
Analog Ambient Light Sensor | ||
BH1620FVC | –-– | –-– |
Optical Proximity + Ambient Light Sensor | ||
–-– | RPR-0521 | RPR-0521 |
Omnipolar Hall Sensor | ||
BU52011HFV | BU52014HFV (With Polarity Discrimination) |
BD7411G |
Temperature Sensor | ||
BDE0600G | BDE0600G | BD1020HFV |
UV Sensor | ||
ML8511 | ML8511 | ML8511 |
Barometric Pressure Sensor | ||
–-– | BM1383AGLV | BM1383AGLV |
Geomagnetic Sensor | ||
–-– | BM1422GMV | BM1422GMV |
Color Sensor | ||
–-– | BH1745 | BH1745 |
Accelerometer | ||
–-– | KX122-1037/1048 | KX022-1020 |
Accel-Mag Combo Sensor | ||
KMX61 | KMX62 | –-– |
Accel-Gyro Combo Sensor | ||
–-– | KXG03 | –-– |