Rohm Breadcrumb

Rohm Referencedesign Detail

DC-DC Phase-Shift Buck Converter Vo=12V Io=50A : SCT3160KL, RB238T-100

Features:
  • Input : Vin=800Vdc
  • Output : Vo=12Vdc

    Io=50Adc

  • GateDrive : Vd=18V

    R source=5Ω
    R sink=2Ω

  • Q1,Q2,Q3,Q4 : SCT3160KL

    SiC MOSFET (1200V 17A)

  • D1,D2 : RB238T100

    SBD (40V 20A)

  • L1 : 20uH, L2 : 10uH
  • Tj : 100°C
Block Diagram:
N/A
SAMPLE PRODUCTS USED IN THIS CIRCUIT
Part Number
Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory
SCT3160KL Active Datasheet TO-247N 450 30 Tube inquiry Yes
RB238T100 NRND Datasheet TO-220FN (3PIN) 500 Bulk inquiry Yes