PFC Continuous Current Mode Vin=200V Iin=2.5A : SCT2450KE, SCS302AHG

Features:
  • Input : Vin=200Vac

    Iin=2.5Aac
    fps=50Hz

  • Output : Vo=500Vdc
  • GateDrive : Vd=18V

    R source=5Ω
    R sink=2Ω

  • Q1 : SCT2450KE

    SiC MOSFET (1200V 10A)

  • D1 : SCS302AHG

    SiC SBD (650V 2A)

  • L1 : 1mH, L2 : 100uH
  • C1 : 200nF
  • Tj : 100°C
Block Diagram:
N/A
SAMPLE PRODUCTS USED IN THIS CIRCUIT
Part Number
Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory
SCT2450KE Recommended Datasheet TO-247N 450 30 Tube inquiry Yes