DC-DC Forward Converter Vin=500V Vo=25V Io=10A : SCT2450KE, SCS205KG, SCS320AHG
Design Resources:
Features:
- Input : Vin=500V
- Output : Vo=25V
Io=10A
- GateDrive : Vd=18V
R source=5Ω
R sink=2Ω Q1 : SCT2450KE - D1 : SCS205KG
SiC SBD (1200V 5A)
- D2,D3 : SCS320AHG
SiC SBD (650V 20A)
- C1 : 100uF
- Tj : 100°C
SiC MOSFET (1200V 10A)
SAMPLE PRODUCTS USED IN THIS CIRCUIT |