DC-DC Flyback Converter Vin=800V Vo=25V Io=10A : SCT2450KE, SCS205KG, SCS320AHG

Features:
  • Input : Vin=800V
  • Output : Vo=25V

    Io=10A

  • GateDrive : Vd=18V

    R source=5Ω
    R sink=2Ω

  • Q1 : SCT2450KE

    SiC MOSFET (1200V 10A)

  • D1 : SCS205KG

    SiC SBD (1200V 5A)

  • D2 : SCS320AHG

    SiC SBD (650V 20A)

  • C1 : 10nF,   C2 : 100uF
  • Tj : 100°C
Block Diagram:
N/A
SAMPLE PRODUCTS USED IN THIS CIRCUIT
Part Number
Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory
SCT2450KE Recommended Datasheet TO-247N 450 30 Tube inquiry Yes
SCS205KG Recommended Datasheet TO-220ACG 1000 50 Tube inquiry Yes