PFC Discontinuous Current Mode 3-Phase Vin=200V Iin=7.5A : SCS302AHG, R6030MNX
Design Resources:
Features:
- Input : Vin=200Vac
Iin=7.5Aac
fps=50Hz - Output : Vo=500Vdc
- GateDrive : Vd=10V
R source=2Ω
R sink=1Ω - Q1,Q2,Q3 : R6030MNX
MOSFET (600V 30A)
- D1,D2,D3 : SCS302AHG
SiC SBD (650V 2A)
- L1,L2,L3 : 300uH, L4 : 100uH
- C1 : 50nF
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |