PFC 3-Phase 4-Wire Vin=115/200V Pin=25kW : R6076MNZ1
Design Resources:
Features:
- Input : Vin=115Vac
- Output : Vo=200Vdc+200Vdc
- GateDrive : Vd=10V
R source=2Ω
R sink=1Ω - Q1 to Q6 : R6076MNZ1
MOSFET (600V 76A)
- L1,L2,L3 : 200uH
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |