DC-AC Motor Drive 3-Phase Step-Modulation Po=10kW : R6076MNZ1
Design Resources:
Features:
- Output : Po=10kW
Vpp=250Vpk
Im=32.7A - PWM : MR=0.5
fsw=20kHz (Step-Modulation)
rpm=3000 - GateDrive : Vd=10V
R source=5Ω
R sink=2Ω - Q1 to Q6 : R6076MNZ1
MOSFET (600V 76A)
- L1 to L3 : 500uH
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |