DC-AC Motor Drive 3-Phase 2-Phase-Modulation Po=20kW : R6076MNZ1
Design Resources:
Features:
- Input : Vin=500V
- Output : Po=20kW
Vpp=400Vpk
Im=40.8A - PWM : MR=0.8
fsw=20kHz (2-Phase-Modulation)
rpm=3000 - GateDrive : Vd=10V
R source=2Ω
R sink=1Ω - Q1 to Q6 : R6076MNZ1
MOSFET (600V 76A)
- L1 to L3 : 500uH
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |