DC-AC 3-Phase 4-Wire Inverter Vo=115/200V Po=20kW : R6076MNZ1
Design Resources:
Features:
- Input : Vin=200Vdc+200Vdc
- Output : Vo=115Vac
Po=20kW
- GateDrive : Vd=10V
R source=5Ω
R sink=2Ω - Q1 to Q6 : R6076MNZ1
MOSFET (600V 76A)
- L1,L2,L3 : 500uH
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |