DC-AC 3-Phase 3-Wire Inverter Vo=200V Po=5kW : R6076MNZ1
Design Resources:
Features:
- Input : Vin=200Vdc+200Vdc
- Output : Vo=200Vac
Po=5kW
- GateDrive : Vd=18V
R source=2Ω
R sink=1Ω - Q1 to Q6 : R6076MNZ1
MOSFET (600V 76A)
- L1 to L3 : 1mH
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |