PFC Discontinuous Current Mode Synchro 3-Phase Vin=200V Iin=7.5A : R6030MNX

Features:
  • Input : Vin=200Vac

    Iin=7.5Aac
    fps=50Hz

  • Output : Vo=500Vdc
  • GateDrive : Vd=10V

    R source=5Ω
    R sink=2Ω

  • Q1 to Q6 : R6030MNX

    MOSFET (600V 30A)

  • L1,L2,L3 : 300uH, L4 : 100uH
  • C1 : 50nF
  • Tj : 100°C
Block Diagram:
N/A
SAMPLE PRODUCTS USED IN THIS CIRCUIT
Part Number
Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory
R6030MNX Not Recommended for New Designs Datasheet TO-220FM 500 500 Bulk inquiry Yes
Buy Sample
Please contact us for purchase because there is no distribution Inventory.--- Inquiry