DC-DC Boost Synchro Converter 2-Phase Vo=500V Io=10A : R6030MNX
Design Resources:
Features:
- Input : Vin=250V
- Output : Vo=500V
Io=10A
- GateDrive : Vd=10V
R source=5Ω
R sink=2Ω - Q1,Q2,Q3,Q4 : R6030MNX
MOSFET (600V 30A)
- L1,L2 : 500uH
- C1 : 10uF
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |