DC-DC Bi-Directional Converter VH=350V VL=50V IL=200A : BSM180D12P2C101
Design Resources:
Features:
- Input/Output : VH=350VdcVL=50Vdc
IL=±200A
- GateDrive : Vd=18V
R source=2Ω
R sink=1Ω - Q1 : BSM180D12P2C101
SiC Power Module (1200V 180A)
- L1 : 100uH
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|