PFC Continuous Current Mode Totem-Pole Synchro Vin=200V Iin=100A : BSM120D12P2C005
Design Resources:
Features:
- Input : Vin=200Vac
Iin=100Aac
- Output : Vo=500Vdc
- GateDrive : Vd=18V
R source=2Ω
R sink=1Ω - Q1,Q2 : BSM120D12P2C005
SiC Power Module (1200V 120A)
- L1,L2 : 100uH
- C1 : 500nF
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|