DC-AC Half-Bridge Inverter Vo=200V Io=100A : BSM120D12P2C005
Design Resources:
Features:
- Input : Vin=500Vdc+500Vdc
- Output : Vo=200Vac
Io=100Aac
- GateDrive : Vd=18V
R source=2Ω
R sink=1Ω - Q1 : BSM120D12P2C005
SiC Power Module (1200V 120A)
- L1 : 500uH
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|