DC-DC Buck Synchro Converter 2-Phase Vo=250V Io=200A : BSM120D12P2C005
Design Resources:
Features:
- Input : Vin=800V
- Output : Vo=250V
Io=200A
- GateDrive : Vd=18V
R source=2Ω
R sink=1Ω - Q1 : BSM120D12P2C005
SiC Power Module (1200V 120A)
- L1,L2 : 100uH
- C1 : 10uF
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|