DC-AC 1-Phase 3-Wire Inverter Vo=100/200V Po=20kW : BSM120D12P2C005
Design Resources:
Features:
- Input : Vin=200Vdc+200Vdc
- Output : Vo=100Vac
Io=100Aac
- GateDrive : Vd=18V
R source=2Ω
R sink=1Ω - Q1,Q2 : BSM120D12P2C005
SiC Power Module (1200V 120A)
- L1,L2 : 500uH
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|