DC-DC Boost Converter 2-Phase Vo=800V Io=40A : BSM120C12P2C201
Design Resources:
Features:
- Input : Vin=250V
- Output : Vo=800V
Io=40A
- GateDrive : Vd=18V
R source=2Ω
R sink=1Ω - Q1,Q2 : BSM120C12P2C201
SiC Power Module (1200V 120A)
- L1,L2 : 20uH
- C1 : 10uF
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|