DC-DC Step-Up/Down Converter Vo=400V Io=40A : BSM080D12P2C008

Features:
  • Input : Vin=200V to 800V
  • Output : Vo=400V

    Io=40A

  • GateDrive : Vd=18V

    R source=2Ω
    R sink=1Ω

  • Q1,Q2 : BSM080D12P2C008

    SiC Power Module (1200V 80A)

  • L1 : 100uH
  • C1 : 20uF
  • Tj : 100°C
Block Diagram:
N/A
SAMPLE PRODUCTS USED IN THIS CIRCUIT
Part Number
Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory