PFC Discontinuous Current Mode Diode-Bridge-Less Synchro Vin=200V Iin=50A : BSM080D12P2C008

Features:
  • Input : Vin=200Vac

    Iin=50Aac
    fps=50Hz

  • Output : Vo=500Vdc
  • GateDrive : Vd=18V

    R source=2Ω
    R sink=1Ω

  • Q1,Q2 : BSM080D12P2C008

    SiC Power Module (1200V 80A)

  • L1 : 25uH, L2 : 200uH
  • C1 : 1uF
  • Tj : 100°C
Block Diagram:
N/A
SAMPLE PRODUCTS USED IN THIS CIRCUIT
Part Number
Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory