DC-AC IH Half-Bridge Inverter Po=10kW : BSM080D12P2C008
Design Resources:
Features:
- Input : Vin=800Vdc
- Output : Io=70Aac
- GateDrive : Vd=18V
R source=2Ω
R sink=1Ω - Q1 : BSM080D12P2C008
SiC Power Module (1200V 80A)
- L1 : 30uH
- C1,C2 : 200nF
- Tj : 100°C
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|