DC/DC Buck Converter Reference Circuit: Vin=24V to 60V, Iomax=3A
Design Resources:
Features:
- Wide input voltage range from 12V to 76V.
- Integrated 80V/3.5A/150mΩ NchFET.
- Current mode.
- Variable frequency from 50kHz to 750kHz.
- Accurate reference voltage (1.0V ±1.5%).
- Precision EN threshold (±3%).
- Soft-start function
- 0µA Standby current
- Over Current Protection (OCP), Under Voltage Lockout (UVLO), Thermal-Shutdown TSD), Over Voltage Protection (OVP) Thermally enhanced HTSOP-J8 package
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|---|---|---|---|---|---|---|---|---|
BD9G341AEFJ | Recommended | HTSOP-J8 | 2500 | 2500 | Taping | inquiry | Yes | ||
RB050L-60 | Not Recommended for New Designs | PMDS | 1500 | 1500 | Taping | inquiry | Yes |
Buy
Sample
|
|
RB095B-90 | - | CPD | 2500 | 2500 | Taping | inquiry | Yes |
Buy
Sample
|
|
MCR03EZPFX | Active | MCR03 | 5000 | 5000 | Taping | inquiry | Yes | ||
MCR03EZPD | Active | MCR03 | 5000 | 5000 | Taping | inquiry | Yes |