Wireless Charging Technology

Wireless charging technology is becoming increasingly popular in the mobile device sector by eliminating power cords, providing the ability to send power and even data across multiple interfaces. In addition, wireless charging is expected to increase convenience and decrease waste by allowing multiple devices to use a single charger. Removing cords and connectors translates to improved safety, size, and reliability - as well as a better user experience. Standards organizations such as Wireless Power Consortium (WPC) and Air Fuel exist to develop and promote international standards for wireless charging that are gradually being introduced in the smartphone and infrastructure markets in the US and Europe. As a regular member of WPC, ROHM actively participates from the development stage of WPC's increasingly popular Qi standard and has been quick to develop products that meet market needs. ROHM leads the industry in product development, including reference designs with integrated wireless charge control IC that have already obtained Qi certification. ROHM offers a broad portfolio of wireless charging products for wireless power solutions. For more detailed information, login to MyROHM to view support materials such as datasheets, diagrams, user manuals, and more.

Key Advantages

Lineup

Type Part No. Compatible Standards Max. Output Power
Wireless Charge Control IC For Receiving BD57011AGWL WPC Qi Standard Ver1.2 (BPP*) 5W
For Transmission BD57021MWV WPC Qi Standard Ver1.2 (BPP*)
For Receiving BD57015GWL WPC Qi Standard Ver1.2 (BPP*, EPP*), PMA規格 15W
For Transmission BD57020MWV WPC Qi規格Ver1.2 (BPP*, EPP*)
  • * BPP : Baseline Power Profile
  • * EPP : Extended Power Profile

Wireless Charging Controller ML610Q772

ML610Q772 Wireless Power Supply Controller
ML610Q772 is a controller designed for wireless charging systems. It includes firmware that enables Qi-compliant operation.

  • Qi Standard Expansion Roadmap
  • Wireless Charger System Diagram