ML7396D
Specified Low Power Radio - UHF Transceiver LSIs

The ML7396 family (ML7396A (915MHz band), ML7396B/ML7396D (920MHz band), and ML7396E (868MHz band)) are ICs for transmitting/receiving data which integrate the RF, IF, MODEM and HOST interface sections into one chip for the specified low power radio communication. The ML7396 family is used for FCC PART15, ARIB STD-108(specified low-power radio station, 920MHz-band telemeter, telecontrol and data transmission radio equipment), ETSI EN 300 220 compliant radio station, and uses a packet transmission function of IEEE802.15.4d and IEEE802.15.4g.
The ML7396D sensitivity is better than ML7396B. The ML7396D has same functions with ML7396B, and is used for same standard.

Product Detail

 
Part Number | ML7396D
Status | Recommended
Package | WQFN40
RoHS | Yes

Specifications:

Support Standard

ARIB STD-T108,EN300-220,IEEE802.15.4g

Frequency Band

900 to 960MHz

Operating Voltage [V]

1.8 to 3.6

Modulation Method

2-
(G) FSK
(G) MSK

FEC Mode

IEEE 802.15.4g compliant

Control I/F

Synchronous
serial (Control)
DIO (DATA)

CPU core

-

Memory resources

-

Transmission Rate

to 50
100
150
200
400

Transmission Output [mW]

1/10/20

Reception Sensitivity

-107dBm[100kbpsBER=0.1%]

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Input Clock

-

Halogen Free Support

Yes

Find Similar

Development Support

 
    • Reference Board
    • ML7396EVB
    • Supply Status
      Recommended
      Support Standard
      • ARIB STD-T108 (920MHz)
      • FCC part15.247
      • 249
      • EN300-220
      Host I/F
      Synchronous serial
      Components
      • Evaluation
      • Board
      • Control Board
      • Tools(CD-ROM)
        ※Prepare a stabilized power supply, a RS-232C cable (straight),and serial communicating software(TeraTerm).
      Notes

      Evaluation kit for evaluating RF performance

      ML7396x evaluation kit is available to evaluate TX/RX performance. This kit includes RF board, Control board and Tool CD-ROM.
      The enclosed GUI interactive software enables to setup ML7396x easily. Enclosed RF test macro enables to confirm TELEC test item immediately.

  • User's Guide Purchase Inquiry