ML7345D
Specified Low Power Radio - UHF Transceiver LSIs

The ML7345 is a low power RF transceiver for narrow band in Sub-GHz. The ML7345 includes RF, IF, MODEM, baseband processor, HOST interface. The ML7345 supports RF frequency sets of 160MHz to 960MHz, and implements programmable channel filters supporting 12.5kHz or wider channel spacing. ML7345 is suitable to F mode (434MHz) ,N mode (169MHz) and C/R/S/T mode(868MHz) of Wireless M-Bus in Europe, and to RCR STD-30 and ARIB STD-T67 in Japan.
The ML7345D supports 750MHz - 960MHz in frequency band. Also ML7345D supports the system of channel intervals more than 12.5kHz and 50kHz because the band variable channel select filter is implemented. It can be based on the C/R/S/T mode (868MHz) in the European tele meter standard (Wireless M-Bus) and specific low power radio station in Japan.
The ML7345 series has the same package, pins assignment and major registers as the ML7344/ML7406 family for sharing the board and software between narrow/broadband Sub-GHz applications.

Product Detail

 
Part Number | ML7345D
Status | Recommended
Package | WQFN32
RoHS | Yes

Specifications:

Support Standard

ARIB STD-T67,ARIB STD-T108,RCR STD-30,EN300-220,EN13757-4:2013,IEEE802.15.4g

Frequency Band

315 to 960MHz

Operating Voltage [V]

1.8 to 3.6

Modulation Method

2-
(G) FSK
(G) MSK
4-
(G) FSK

FEC Mode

-

Control I/F

Synchronous
serial (Control)
DIO (DATA)

CPU core

-

Memory resources

-

Transmission Rate

to 100

Transmission Output [mW]

1/10/20

Reception Sensitivity

-119.5dBm[2.4kbpsBER=1%]

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Input Clock

-

Halogen Free Support

Yes

Find Similar

Development Support

 
    • Reference Board
    • ML7345DEVB
    • Supply Status
      Recommended
      Support Standard
      • ARIB STD-T108 (920MHz)
      • EN300-220
      • EN13757-4 Wireless M-Bus
      Host I/F
      Synchronous serial
      Components
      • Evaluation Board
      • Control Board
      • Tools(CD-ROM)
      • USB cable
      Notes

      Evaluation kit for evaluating RF performance

      ML7345D evaluation kit is available to evaluate TX/RX performance. This kit includes RF board, Control board and Tool CD-ROM.
      The enclosed GUI interactive software enables to setup ML7345D easily. Enclosed RF test macro enables to confirm TELEC test item immediately.

  • User's Guide Purchase Inquiry