Product Detail

 
Part Number | ML7345C
Status | Recommended
Package | WQFN32
RoHS | Yes

Specifications:

Support Standard

Q/GDW374.3

Frequency Band

470 to 510MHz

Operating Voltage [V]

3.3 to 3.6
(100mW)

Modulation Method

2-
(G) FSK
(G) MSK
4-
(G) FSK

FEC Mode

-

Control I/F

Synchronous
serial (Control)
DIO (DATA)

CPU core

-

Memory resources

-

Transmission Rate

to 100

Transmission Output [mW]

20/100

Reception Sensitivity

-123dBm[2.4kbpsBER=1%]

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Input Clock

-

Halogen Free Support

Yes

Find Similar