Product Detail

 
Part Number | ML7344Jy
Status | Recommended
Package | WQFN32
RoHS | Yes

Specifications:

Support Standard

ARIB STD-T67,RCR STD-30

Frequency Band

160 to 510MHz

Operating Voltage [V]

1.8 to 3.6

Modulation Method

2-
(G) FSK
(G) MSK

FEC Mode

-

Control I/F

Synchronous
serial (Control)
DIO (DATA)

CPU core

-

Memory resources

-

Transmission Rate

to 15

Transmission Output [mW]

1/10/20

Reception Sensitivity

-117dBm[4.8kbpsBER=0.1%]

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Input Clock

y=(C)rystal input
y=(S)PXO input
y=(T)CXO input

Find Similar

Development Support

 
    • Reference Board
    • ML7344EVB
    • Supply Status
      Recommended
      Support Standard
      • ARIB STD-T67 (429MHz)
      • RCR STD-30 (426MHz)
      • Q/GDW347.3 (470-510MHz)
      Host I/F
      Synchronous serial
      Components
      • Evaluation
      • Board
      • Control Board
      • Tools(CD-ROM)
        ※Prepare a stabilized power supply, a RS-232C cable (straight),and serial communicating software(TeraTerm).
      Notes

      Evaluation kit for evaluating RF performance

      ML7344x evaluation kit is avilavle to evaluate TX/RX performance. This kit includes RF board, Control board and Tool CD-ROM.
      The enclosed GUI interactive software enables to setup ML7344 easily. Enclosed RF test macro enables to confirm TELEC test item immediately.

  • User's Guide Purchase Inquiry
X

Most Viewed